Changer de langue :
This robot, the Fanuc R2000iC 165F, loads and unloads pallets. It can both remove certain products from a pallet and add products to the pallet. The exact same products do not always have to be on the pallet. A triflex®-multi-axis energy chain with retraction system is used to safely and reliably guide the power and data cables to the robot arm during 360° movements.

Parts installed on****axis 3-6
1x undefined
1x undefined
40x TRE.60.087.0.B
5x TR.60.30
2x TR.60.01
1x TR.60.02
1xTR.60.05

Parts installed on axis 2
81x TRE.60.087.0.B
1x TR.60.01
2x TR.60.02
I.H.S. d.o.o.
En personne :
Du lundi au vendredi de 8h à 20h. Le samedi de 8h à 12h à Cologne en Allemagne
En ligne :
24h/24