triflex® RSE - linear retraction system

Suitable for the chain variants: TRC, TRE, TRCF

Ideal for welding, riveting and screwdriving robots.

TRE.60-100

Linear movement without deflection or loops on the robot.

  • Available for triflex® sizes from 40-100 (TR.RSE.40 to TR.RSE.100)
  • Shorter cable lengths, as there is no deflection
  • space-saving design
  • Fewer deflection points, higher process reliability, also for LLK and feed hoses

The RSE retraction system consists of the following components:

  1. drylin® linear guide with carriage
  2. Elastic belt or tension spring for retraction
  3. Mounting plates for variable connection to a variety of robot types
  4. Connecting element without strain relief of the corresponding e-chain® size
  5. gliding feed-through of the corresponding e-chain® size

RSE with numbering

e-chain® variants suitable for the linear RSE

TRC TRCF 1140x700

Closed variants TRC or TRCF

TRE 1140 x 700

Open variant TRE

Calculation of the total chain length for RSE

RSE linear with numbers
Size index of the triflex® R chainRadius in millimetresDimension 2 in millimetres
30--
40058390
50080390
60087750
65100750
70110750
85135750
85 (with radius 240mm)240750
100145750
125182750

Complete your application with the right accessories

Protector with clip-on mechanism

Bolted protector

Conseil

Je me réjouis par avance de répondre à vos questions

Profile
Teddy HADJALI

Responsable Projets e-chain®

01.49.84.95.63Ecrire un e-mail

Livraison et conseil technique