Changer de langue :
When designing the vehicle interior, safety and comfort play a major role. Bearing points and cable guides in the interior components should therefore be as quiet and smooth-running as possible. We offer the right product for various mechanical and electrical interior applications and will be happy to help you select the right product.

Whether prototype construction and small batches in 3D printing, machined or milled from bar stock or high-volume production from the injection mould: we manufacture customer-specific special designs. We would be happy to advise you on which process is best for your case, both technically and economically.

Rotary switch
Smooth running, lightweight, no additional lubrication and maintenance: xiros ball bearings, e.g. the cost-effective all-rounder xirodur B180

Window regulator
For a secure power and data supply in the smallest of spaces: E2 micro e-chain, series 974

Head-up display
Quiet, low clearance, very good coefficient of friction, fogging behaviour in accordance with DIN 75201-B: iglidur G plain bearing (the all-rounder) or iglidur P210 (the specialist for pivoting)

Tailgate
dryspin lead screw nut from iglidur W300 in special design for easy installation, dryspin lead screw DD 8x15. Material AISI 304. For heating and lighting units: E2 micro e-chain, series 04.

Centre console
Quiet and clean slide without maintenance: drylin N low-profile guide system and dryspin lead screw technology
Pedal mechanism
Insensitive to edge loads and suitable for high static loads: iglidur J plain bearing, also available as a low-rattle version with pre-loaded bushings.

Sunroof
drylin linear guides as an alternative to recirculating ball bearing guides: insensitive to dirt, heat and corrosion; E2 micro e-chains, series 03 as a hardware supplement for heating functions or self-darkening windows

Sliding doors
Cable protection in the tightest of installation spaces thanks to defined radii and kinematics, e.g. for keyless entry systems and safety features: e-chain E2C.15, closed

Selector lever
Resistant to sustained vibration and friction, vibration-dampening: iglidur J flanged bearing and thrust washers, for rotation igubal spherical bearing KGLM with edge load compensation