Changer de langue :
Elried Markierungssysteme, a specialist for innovative marking solutions, relies on precise and maintenance-free components from igus for their printing systems. The drylin ZLW toothed belt axes, NEMA stepper motors and drylin D1 motor control systems allow for high-precision positioning of the print heads and ensure reliable autonomous operation for years to come. In combination with Edding's ink technology, this creates high-performance and user-friendly marking systems.




The specific specifications of the different surfaces require special marking solutions. The Elried systems, equipped with igus components and a range of Edding inks, can print on almost all materials and surfaces.

In their printing systems, Elried uses the drylin ZLW toothed belt axes and drylin D1 motor control systems from igus. They allow for very fast linear movement of the print heads and are maintenance-free, as they do not require lubricants.

The drylin D1 motor control systems are optimised for the linear axes, enable quick and easy configuration via the browser's IP address, and can be used on a PC, tablet or smartphone.