Changer de langue :

The PROFINET field bus has been added to the D1 motor control system for stepper, DC and EC/BLDC motors. Thanks to the time-saving integration, D1 is compatible with control systems from Siemens, Beckhoff, WAGO and other manufacturers. The integration time into a PROFINET network can be reduced to a minimum.
The PROFINET update for the D1 motor control system is expected to be available in spring 2025. Make sure you get a D1 motor control system now and receive a free PROFINET update at the end of the year.
Background information on PROFINET
The combination of the igus D1 motor control with PROFINET offers a powerful solution for precise and dynamic motion control systems. The igus D1 motor control offers a state-of-the-art drive solution with integrated control from simple positioning tasks to complex motion profiles. With its compact and robust design, the D1 motor control is ideal for demanding environments. It can drive stepper, DC and EC/BLDC motors and, with options such as encoders and brakes, offers a universal solution. PROFINET is a widely used industrial Ethernet communication protocol that enables fast and reliable communication between different automation components. By integrating PROFINET into the igus D1 motor control system, users can benefit from the advantages of seamless communication between drive systems and higher-level control systems. Integration takes place via a standardised software interface, which allows for simple configuration and commissioning. With the extensive diagnostic functions of PROFINET, users can monitor the status of the drive systems and proactively plan maintenance work. Thanks to the flexible configuration options of PROFINET, the igus D1 motor control system can be seamlessly integrated into the existing automation environment. This results in fast and cost-efficient implementation without major changes to the existing infrastructure.
In summary, integrating PROFINET into the igus D1 motor control system offers a powerful solution for precise motion control in industrial applications. Users benefit from improved efficiency, reliability and flexibility and strengthen their competitiveness on the market.

Discover more exciting new products from the drylin motors and motor controls range.
En personne :
Du lundi au vendredi de 8h à 20h. Le samedi de 8h à 12h à Cologne en Allemagne
En ligne :
24h/24