Changer de langue :
The PRT-01 with aluminium outer drive ring is available in four different standard toothings. Sliding elements made of iglidur® materials are used in all PRTs, which is why the slewing rings are maintenance-free and no lubricants need to be used.
For this reason, the PRT slewing ring bearing is ideally suited for use in the assembly table, as no metal chips can adhere to the slewing ring bearing without lubricant. PRTs are also extremely wear-resistant and therefore suitable for use under high loads.

En personne :
Du lundi au vendredi de 8h à 20h. Le samedi de 8h à 12h à Cologne en Allemagne
En ligne :
24h/24