Lubrication-free plastic bearings in harvester mowers for over 20 years

The components of mowers are exposed to extreme stress.

Problem

Solution

Metal-to-metal contact is always difficult with moving components. In addition, we were looking for a bearing that did not require lubricants, because the farmer did not want to lubricate and in the very dusty environment this would quickly lead to strong dirt adhesion.

Jochen Gnann

Director Supply Chain of AGCO Feucht

Present worldwide

Bearing point with iglidur plain bearing

Ideal bearing for extreme conditions

An iglidur bearing bushing guides the pivoting cutter bar in the base frame of the mower deck. Very high radial and axial loads occur, which the iglidur bearings have successfully mastered for years.

Plastic instead of brass bearings

Director Supply Chain of AGCO Feucht GmbH and Technical Sales Consultant at igus in conversation

Small component - big effect

Conseil

Je me réjouis par avance de répondre à vos questions

Livraison et conseil technique