Mon interlocuteur
Sélectionner un département

igus® roller chain in power plant application

Kranwerke Mannheim / Fernwärme Wien GmbH

Industry: Thermal waste processing

e-chain®: 44040CR.26.200.0 (crane drive) 4040CR.20.200.0 (crane drive)

Travel: 46 m / 23 m

Speed: 1.5 m/s

Acceleration: 0.2 m/s²

Filling: Crane: approx. 7.4 kg / 5.3 kg/m


Heavy dust, chains are used in trolley and crane travels, crane drive arranged in the counter direction.

Thermal application  
More on applied products here
Further interesting applications from extremely diverse areas can be found here.