Choosing the right twisterchain new

Choosing the right twisterchain
Choosing the right twisterchain
twisterchain
twisterchain
twisterchain
twisterchain

Instructions for designing the twisterchain new using an example:

1. Select series and determine chain width - customer data e.g:

  • Available installation space outer radius = 592mm
  • Available installation space inner radius = 311mm
  • α rotation angle = 220°
  • Clearance height = 466mm
  • Max. Ø cable customer = 22mm (7.5xd)

2. Select outer radius AR

3. Select inner radius IR

4. Determine bend radius R

5. Determine the required clearance height [H]

twisterchain selection

Recommendations for designing the twisterchain new without additional components

SeriesAR [mm]FZmax. [kg/m] α0°- 180° FZmax. [kg/m] α180°- 360° v at AR permissible [m/s] a at AR max. [m/s2]
TC324004212
5004212
600 4212
TC4240063.612
50063.612
60063.612
650 52.711.5
75041.811
85041.811
TC566508512
7508512
8508512

Conseil

Je me réjouis par avance de répondre à vos questions

Profile
Teddy HADJALI

Responsable Projets e-chain®

01.49.84.95.63Ecrire un e-mail

Livraison et conseil technique