Changer de langue :

Open the E2.1 series energy chain in one go
With the new e-chain® opener, the E2.1 energy chain can be opened metre by metre in a single hand movement. Anyone who purchases and processes the E2.1 chain sold by the metre simply has to have this tool: The e-chain® opener reduces the time required to open the chain by a factor of 16.

With the new e-chain® opener, the E2.1 e-chain® can be opened metre by metre in a single hand movement. Anyone who purchases and processes the E2.1 e-chain® sold by the metre simply has to have this tool: The e-chain® opener reduces the time required to open the chain by a factor of 16.

Quieter, more stable, faster to fill

e-chain® opener for the E2/000 series
To the product
assembly tool for the E2.1 | E4.1 | E6.1 series
To the product
En personne :
Du lundi au vendredi de 8h à 20h. Le samedi de 8h à 12h à Cologne en Allemagne
En ligne :
24h/24