igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 sur 3
- Housing optically and magnetically detectable
- FDA and EU 10/2011 compliant
- Dimensional series E based on DIN ISO 12240
- In industry-standard blue colour
Réf.
igubal® rod end bearing
igubal® rod end bearings are corrosion-resistant and can be used without problems even under rough conditions. In humid or wet environments, they are resistant to weak acids and alkalis. The insensitivity to dirt and dust should be emphasised.
Housing made of igumid FC.
Here the spherical cap is made of iglidur® A181