iglidur® JPF, cylindrical plain bearing, mm

iglidur® JPF, cylindrical plain bearing, mm
iglidur® JPF, cylindrical plain bearing, mm drawing
1 sur 2
iglidur® JPF, cylindrical plain bearing, mm
iglidur® JPF, cylindrical plain bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Référence: JPFSM-0304-03
  • Matériau: iglidur® JPF
  • Forme: Paliers lisses cylindriques
  • Cotes:
    • d1 3 mm
    • d2 4.5 mm
    • b1 3 mm
  • Adapter les dimensions
  • Méthode de fabrication: Moulage par injection
  • Durée de vie:
Propriétés du matériau:
  • Wear-resistant and versatile, without PTFE
  • Affordable prices thanks to injection molding
  • Same or better tribological properties compared to iglidur® J, depending on the application


iglidur® JPF | The versatile endurance runner
Based on the tried-and-tested endurance material iglidur J, iglidur JPF offers comparable properties – without the use of PTFE. iglidur® JPF plain bearings with flange are characterised above all by lowest coefficients of friction in dry operation and their very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® JPF plain bearings are not suitable for extreme loads.

Typical applications

Vending machinery
Printing industry
Beverage industry
Aviation
Cleanroom

Find more applications here:
Industry solutions
 

When to use it?
  • For high speeds
  • When highest wear resistance at low to medium pressures is required
  • Low wear against different shafts
  • When a low coefficient of friction in dry operation is requested
  • For vibration dampening
  • When good chemical resistance is required
  • For best performance with soft shaft materials
  • Low moisture absorption
When not to use it?

Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 

Pas sûr.e que ce soit le bon choix ?

Conseil

Je me réjouis par avance de répondre à vos questions

Christophe GARNIER
Christophe GARNIER

igus-icon-phone01.85.16.02.97

Livraisons et conseils techniques

Par téléphone
Du lundi au vendredi de 8h à 18h.
Permanence assurée par l'Allemagne le samedi  de 8h à 12h.
En ligne
Chat disponible
Du lundi au jeudi de 8 h à 18 h
Vendredi : 8 h à 17 h
Service Whatsapp
Lundi - vendredi : 8 - 16 heures