iglidur® GPF, cylindrical plain bearing, mm - GPFSM

iglidur® GPF, cylindrical plain bearing, mm - GPFSM
iglidur® GPF, cylindrical plain bearing, mm - GPFSM drawing
1 sur 2
iglidur® GPF, cylindrical plain bearing, mm - GPFSM
iglidur® GPF, cylindrical plain bearing, mm - GPFSM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Référence: GPFSM-0304-05
  • Matériau: iglidur® GPF
  • Forme: Paliers lisses cylindriques
  • Cotes:
    • d1 3 mm
    • d2 4.5 mm
    • b1 5 mm
  • Adapter les dimensions
  • Méthode de fabrication: Moulage par injection
  • Durée de vie:
Propriétés du matériau:
  • PTFE-free
  • Excellent coefficient of friction
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Particularly resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • Mould resistant according to DIN EN ISO 846
  • Fogging behaviour according to DIN 75201-B
iglidur® GPF | The all-rounder
PTFE-free material based on our proven iglidur G. The widest range of different requirements is covered by iglidur® GPF plain bearings. Therefore, the material is rightly called universal. Typical applications include medium to high loads, medium surface speeds and medium temperatures. iglidur® GPF is the decathlete among iglidur® materials. It performs exceedingly well in all technical disciplines and is the classic all-rounder, primarily with respect to the overall mechanical, thermal and tribological specifications.

Typical applications

Agriculture
Automotive
Construction machinery
Machine tools
Fitness and sports

Find more applications here:
Industry solutions

 
When to use it?
  • When an economical all-round performance bearing is required
  • For low to average surface speeds
  • When the bearing needs to run on different shaft materials
  • For pivoting and rotational movements
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
Pas sûr.e que ce soit le bon choix ?

Conseil

Je me réjouis par avance de répondre à vos questions

Christophe GARNIER
Christophe GARNIER

igus-icon-phone01.85.16.02.97

Livraisons et conseils techniques

Par téléphone
Du lundi au vendredi de 8h à 18h.
Permanence assurée par l'Allemagne le samedi  de 8h à 12h.
En ligne
Chat disponible
Du lundi au jeudi de 8 h à 18 h
Vendredi : 8 h à 17 h
Service Whatsapp
Lundi - vendredi : 8 - 16 heures