Nouveau
igus-icon-lupe
- Automatically compensates for shaft deflection
- Low-friction, vibration-free operation
- Ball and ring material: zirconium oxide
-
Cage material: PEEK
igus-icon-lieferzeitBB-108-ZRO2-70-ZRO2
22
7
8
108
Self-aligning ceramic bearings with PEEK cage
Self-aligning ceramic bearings with a PEEK cage automatically compensate for shaft deflections and ensure low-friction, vibration-free operation.
![]()
Tech up:
![]()
Cost down:
![]()
Proof:
![]()
Sustainability:

En personne :
Du lundi au vendredi de 8h à 20h. Le samedi de 8h à 12h à Cologne en Allemagne
En ligne :
24h/24