- Sécurisation par circlips
- Douille fermée en aluminium anodisé
- Matériau du film lisse : iglidur® J
Changer de langue :
Introducing the drylin R linear slide bearing RJUM-01, a reliable solution for smooth linear motion. This bearing features a secure circlip design and an enclosed anodised aluminium adapter for enhanced durability. The liner is made from high-quality iglidur J material, ensuring long-lasting performance. Ideal for various applications, the RJUM-01 provides excellent support and stability. Discover the perfect fit for your needs with this versatile linear slide bearing.

En personne :
Du lundi au vendredi de 8h à 20h. Le samedi de 8h à 12h à Cologne en Allemagne
En ligne :
24h/24