- Material: iglidur J
- 100% lubrication- and maintenance-free
- Open and elongated design
- Easy to install
-
Durability
Changer de langue :
Discover the drylin R sliding film JUME-01, your ideal solution for lubrication-free and maintenance-free applications. Manufactured from high-quality iglidur J material, this sliding film offers excellent sliding properties for a wide range of applications. It is 100% lubrication-free and maintenance-free, meaning no additional lubricants are required. This saves time and money. The open and elongated design allows for flexible adaptation and ensures optimum stability in various applications. Furthermore, installation is straightforward, which increases efficiency in your production. The robust material ensures high durability and long-lasting performance. The drylin R sliding film JUME-01 is perfectly suited for use in automation technology, mechanical engineering and many other sectors.

En personne :
Du lundi au vendredi de 8h à 20h. Le samedi de 8h à 12h à Cologne en Allemagne
En ligne :
24h/24