Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
Mon interlocuteur
Sélectionner un département

Traffic cone ramp

Drop fluently

Traffic cones can be dropped on the road with this ramp without the street workers having to lean out of the vehicle. The cones are delivered over a platform to the ramp that consists of rolls that are stringed together. The street worker shifts a cone over the platform to the ramp from where they slide on the road. Because the ramp is used in dirty and humid environment, the requirements to the roller bearings were especially high. iglidur® W300 plain bearings fulfilled such conditions best. In addition, they distinguish themselves by an extremely high abrasion-resistance.

Traffic cone ramp_01
Traffic cone ramp_02
Traffic cone ramp_03
Traffic cone ramp_04

OPTOMACHINES, Emmanuel Braun, Riom, France

Go to applied products here

More applications from different sectors can be found here

Go to manus® competition