Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
Mon interlocuteur
Sélectionner un département

Scissor-type working platforms

Superior lifting

These ten scissor-type working platforms are used in a sawmill. They are part of an automated wood-sorting system where wooden planks are sorted according to size and then transported automatically into the drying room. There are 42 bearings installed in each of the ten double-scissor systems, which must be able to cope with dust, sand, wood shavings and resin. Conventional metal bearings would require a high amount of maintenance under these conditions and would have to be cleaned and lubricated permanently For this reason, the design engineers decided in favour of the sturdy and lubricant-free iglidur® G plastic plain bearings from igus®.

Scissor-type working platforms_01

Komodus, Wojciech Smiech, Łeczna, Poland

Go to applied products here

More applications from different sectors can be found here

Go to manus® competition