Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
Mon interlocuteur
Sélectionner un département

Magnetic table football

Shots on target

This table football game guarantees plenty of exciting matches with friends. The field is made up of an aluminium sheet covered with billiard tablecloth. The playing figures have iglidur® plain bearings from igus® screwed to the underneath. There are strong, egg-shaped magnets which can be used to move the figures on the underneath of the plate. Since the figures may fall off the table in the heat of the match, the plain bearings used should be sturdy yet still allow the figures to move smoothly on the billiard tablecloth. These requirements were fulfilled best by the igus® plain bearings. These requirements were fulfilled best by the igus® plain bearings.

Magnetic table football_01
Magnetic table football_02

Jakobs GmbH, Ludolf Jakobs, Noervenich, Germany

Go to applied products here

More applications from different sectors can be found here

Go to manus® competition