Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
Mon interlocuteur
Sélectionner un département

Interactive sculpture

Silent movements

It is made of a large salt crystal divided into four parts and mounted on a scissor-type mechanism. When closed, the crystal appears to be a single body. When the mechanism is moved, the segments separate, are lit from behind and an illuminated cross appears. All the joints in this mechanism are equipped with iglidur® X plain bearings, which are maintenance-free on the one hand and enable the almost silent movement of the individual elements on the other.

Interactive sculpture_01
Interactive sculpture_02

Osoba prywatna, Marcin Wilkowski, Radom, Poland

Go to applied products here

More applications from different sectors can be found here

Go to manus® competition