Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
Mon interlocuteur
Sélectionner un département

Food processor

Clean cooking

This device is a food processor, cooking pot and pressure cooker in one. This means that the bearings for the moving parts of the stirring mechanism in the machine must be able to withstand high temperatures and be as lubricant-free as possible, since they come into direct contact with food. Since the product is to be sold in the USA, it also requires approval by the ”Food and Drug Administration“ (FDA). The choice was finally made in favour of the cylindrical iglidur® A500 plain bearing. This is FDA-tested, lubricant-free and temperature- resistant up to 250°C.

Food processor_01
Food processor_02
Food processor_03
Food processor_04

EveryCook, Alexis Wiasmitinow, Winterthur, Switzerland

Go to applied products here

More applications from different sectors can be found here

Go to manus® competition