Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
Mon interlocuteur
Sélectionner un département

Test set-up

Experimental setup

In this experimental setup, the free fall of objects is simulated with and without magnetic brake. To receive usable data from this study, the two gondolas need to be guided absolutely reliably and even. Apart from that, a possible high acceleration had to be realized. The two “drop towers” of the experiment have been realized with drylin® T linear guides, vertically screwed on a MDF panel. The combination of iglidur® J plain bearings and the aluminium rail gives the gondolas a low inertia, which allowed to reach an acceleration of 9.80 m/s2 and a maximum speed of 5 m/s.

Experimental setup_01

Universidad de Murcia. Departamento de Electromagnetismo y Electrónica, Leandro Victoria Navas, Aurelio Arenas Dalla Vecchia, Javier Abellán García, María José Nuñez Trigueros , Murcia, Spain

Go to applied products here

More applications from different sectors can be found here

Go to manus® competition