Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
Mon interlocuteur
Sélectionner un département

Cocktail mixing machine

Optimum mixture

This machine can be controlled by tablet, smartphone or PC and automatically mixes cocktails. To prevent spillage during mixing, both smooth and jolt-free running and precise positioning of the glass under the bottle holders is required. In addition, the machine components must be resistant to liquids to a large extent since splashing cannot be completely excluded during cocktail preparation. Following several test runs, the designers decided in favour of the linear guide system drylin® from igus®, since it fulfils the requirements best.

Cocktail mixing machine_01
Cocktail mixing machine_02

Automation GmbH, Walter Patscheider, Notzingen, Germany

Go to applied products here

More applications from different sectors can be found here

Go to manus® competition