Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
Mon interlocuteur
Sélectionner un département

Calibrating system

Optimum calibration

This system is used for calibrating thermometers. A standardised and precise movement is required for this. he deviation must not exceed 0.2 millimetres. To achieve high productivity, the linear guides should also be maintenance-free. The best results were achieved using two drylin® T plain bearing guides arranged in parallel. The linear guides are lubricant- and maintenance-free and allow jolt-free, precise movement of the calibrating system. In addition, a drylin® TWBM manual clamp with brass friction blocks was installed.

Calibrating system_01
Calibrating system_02
Calibrating system_03
Calibrating system_04
Calibrating system_05

DISEÑADORA Y COMERCIALIZADORA SA DE CV, Sergio Martinez, Zapopan, Jalisco., Mexico

Go to applied products here

More applications from different sectors can be found here

Go to manus® competition