Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
Mon interlocuteur
Sélectionner un département

Awning

Complete protection

This awning spans the whole inner courtyard of a hotel and offers protection from sun, rain and wind. One side of the awning fabric was attached to nine pivot arms, and the other to a storage box. The pivot arms made of rectangular tubing were bolted via an adapter to a shaft, which is mounted using igubal® pedestal bearings and driven by a gear motor. For this application, the bearings must be particularly weatherproof. In addition, the sleeve must be able to be divided since this was the only way to assembly the shaft with the welded adapter plates for attachment of the pivot arms.

Awning_01
Awning_02
Awning_03

Ing.-Büro P. Wolf, Weingarten, Germany

Go to applied products here

More applications from different sectors can be found here

Go to manus® competition