Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
Mon interlocuteur
Sélectionner un département

Analysis device

Analyse optimally

This device analyses and evaluates the biomechanical features of the human hamstrings. With this worldwide unique system, changes at the hamstring can be recognized at an early stage to prevent injury. When developing, a maximum of system rigidity and sturdiness needed to be achieved to absorb the large swinging forces that are induced into the measuring systems and the device. Apart from that, the system requires an easy adjustment to individual requirements and needs to be easily foldable due to the desired mobility. This was achieved with several maintenance-free drylin® linear guide systems from igus®.

Analysis device_01
Analysis device_02
Analysis device_03

Protendon GmbH & Co. KG, Tobias Fink, Aachen, Germany

Go to applied products here

More applications from different sectors can be found here

Go to manus® competition