The drylin® WKM measuring systems are mains-independent. The integrated battery guarantees several years of operation. This enables quasi absolute distance measurement. Magnetic tapes serve as a scale. The position value is shown on a 5-digit LC display.
Special features- Accuracy: + /- (0.1 + 0.01 x measuring length [m]) mm
- Operating time: over 5 years at 100% duty cycle
- Operating temperature: + 0 °C to + 60 °C
- Display: LCD
- Repeat accuracy: +- 1 digit
- Absolute dimension and chain dimension function
- Variable use and transportable
- Any value can be set as zero point
- Carriage can be clamped via friction lock
- Display optionally on the right (R) or left (L) of the guide carriage
- max. rail length 4000 mm (effective measuring length max. 3757 mm)