Mon interlocuteur
Sélectionner un département

Extreme dirt accumulation through road building materials

Sambo Heavy Ind., Korea

Industry: Road construction

e-chain®: 2x 48.075.100.0

Travel: 14 m

Speed: 1 m/s

Acceleration: 1 m/s2

Filling: 0.8 kg/m


An asphalt finisher applies hot and cold bitumen mixtures. The e-chain® supplies the front area of the vehicle and is exposed to extreme dirt.

Road construction  
More on applied products here
Further interesting applications from extremely diverse areas can be found here.