Mon interlocuteur
Sélectionner un département

The wagon is turned 180° with the aid of an igus® e-chain®

CEZ a.s. coal power plant

Industry: Power Plant

e-chain®: 5050.51.500.0

Travel: 10 m

Speed: 0.25 m/s

Acceleration: 0.1 m/s²


The wagon makes a 180°-turn and empties over the coal bunker. The e-chain® secures the energy supply of the rotating device.

Lignite quarrying  
More on applied products here
More interesting applications from diverse areas can be found here.