Mon interlocuteur
Sélectionner un département

High additional loads through hoses and cables

ALD, Germany

Industry: Vacuum heat treatment

e-chain®: 600.35/640.26/640.21/600.32.500.0.LT.LW

Travel: 18.8 m

Speed: 16m/min

Acceleration: 1 m/s2

Filling: approx. 60 kg/m


Guides the supply cables of a quenching chamber, which moves toward linked vacuum ovens.

Difficult fillings

More on applied products here

Further interesting applications from extremely diverse areas can be found here.