Mon interlocuteur
Sélectionner un département

Safe application in waste incineration plant

AVN Dürnhorn waste incineration facility, Austria

Industry: Garbage cranes

e-chain®: 5050R.35.350.S10.0.E (crane drive),
5050R.27.350.S10.0.E (crane drive)

Travel: Crane: 52 m, Trolley: 21.5 m

Speed: Crane: 1.33 m, Trolley: 1.33 m/s

Acceleration: 1 m/s2

Filling: Crane: 14.9 kg/m, Trolley: 14.1 kg/m


Extreme dirt accumulation. Crane facility in a waste incineration plant.

Waste incineration plant  
More on applied products here
Further interesting applications from extremely diverse areas can be found here.